text.skipToContent text.skipToNavigation

ND350-4

by CMC 

Catalog ID: ND350-4

Dual-Rated For Aluminum or Copper Conductors, O-OX oxide inhibitor is omitted

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Each unit is individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product Details

General

Material Aluminum
UPC 192663073825

Dimensions

Dimensions 3.79 in x 1.86 in x 1.38 in
Height 1.38 in
Length 3.79 in
Width 1.86 in

Electrical Ratings

Voltage Rating 600 V

Conductor Related

Conductor Range 350 Kcmil - #12 AWG

Resources/Downloads

Specifications

Sales Drawings