Discontinued

1-Gang Metallic In-Use Cover, Vertical, 15A WRTR Duplex Combo, Gray

Brand:

TayMac

Catalog ID:

MD5881-0

Collection name:

EXTRA DUTY®

1-Gang Metallic In-Use Cover, Vertical, 15A WRTR Duplex Combo, Gray.

Product details

General

Color
Construction
Metallic
Cover Included
Yes
Cover Type
In-Use
Material
Aluminum
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Toggle Switch
No
Type
Cover
UPC
050169986363
Weather Resistant
Yes

Dimensions

Cubic Capacity
61.5252 cu.in
Depth
3 in
Dimensions
3.31 in x 3.16 in x 6.49 in
Height
6.49 in
Length
3.31 in
Weight
0.825 lb
Width
3.16 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
4
Packaging Type
Shrink
Pallet Quantity
768
Standard Package
4

Resources and downloads

Specifications

Sales Drawings

Terms and Conditions

Videos

TAYMAC: Extra-Duty Overview