5389-0
5389-0

2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

5389-0

2-Gang Weatherproof Deep Box, Five 1 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

5389-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Number of Gang(s)

2-Gang

Number Of Outlets

5

Outlet Size

1 in

Thread Size

1 in

Type

2-Gang

UPC

050169538906

Dimensions

Actual Depth

2.8 in

Cubic Capacity

36 cu.in

Depth

2.625 in

Height

4.5 in

Weight

1.139 lb

Width

4.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

9

Packaging Type

Shrink Wrapped

Pallet Quantity

648

Standard Package

9