text.skipToContent text.skipToNavigation

5028-6

by Bell 

Collection Name:  RAYNTITE

Catalog ID: 5028-6

1-Gang RAYNTITE® Weatherproof Cover, Vertical, GFCI, White, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Vertical mount covers padlockable
  • May be mounted to box or device
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product Details

General

Color White
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Vertical
Number of Gang(s) 1-Gang
Sub Brand Rayntite®
Type Cover
UPC 050169502860

Dimensions

Actual Depth 1.125 in
Height 4.5 in
Weight 0.53 lb
Width 2.75 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 6
Packaging Type Carded
Pallet Quantity 1080 EA
Standard Package 6

Resources/Downloads