text.skipToContent text.skipToNavigation

5042-0 - Discontinued Suggested Sub MX2050S

by Bell 

Collection Name:  RAYNTITE

Catalog ID: 5042-0

DISCONTINUED - 2-Gang RAYNTITE® Weatherproof Cover, Toggle/Duplex, Gray

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Padlockable, 1/4 in. diameter hole
  • May be mounted to box or device
  • Installation hardware, gasket, and multilingual instructions are included
  • Toggle and duplex
  • Vertical mount

Product Details

General

Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Vertical
Number of Gang(s) 2-Gang
Sub Brand Rayntite®
Type Cover
UPC 050169504208

Dimensions

Actual Depth 1.188 in
Height 4.5 in
Weight 0.5 lb
Width 4.563 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 6
Packaging Type Shrink
Pallet Quantity 840 EA
Standard Package 6

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions