Discontinued

5091-0 - Discontinued No Sub

Brand:

Bell

Catalog ID:

5091-0

DISCONTINUED - 1-Gang Weatherproof Cover, Vertical, Box Mount, 1.406 in. Dia., Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Single 1.406 in. diameter
  • Vertical mount

Product details

General

Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Vertical; Box Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169509104
Weather Resistant
Yes

Dimensions

Actual Depth
0.875 in
Height
4.563 in
Weight
0.18 lb
Width
2.813 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
24
Packaging Type
Shrink
Pallet Quantity
3600
Standard Package
24