text.skipToContent text.skipToNavigation

5094-0 - Discontinued Suggested Sub MX1250S

by Bell 

Catalog ID: 5094-0

DISCONTINUED - 1-Gang Horizontal Weatherproof Cover, Duplex, Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product Details

General

Application For use whenever weatherproof protection is required for an outdoor receptacle.
Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Horizontal; Box Mount
Number of Gang(s) 1-Gang
Type Cover
UPC 050169509401
Weather Resistant Yes

Dimensions

Actual Depth 1 in
Height 2.813 in
Weight 0.233 lb
Width 4.563 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 24
Packaging Type Shrink
Pallet Quantity 3600 EA
Standard Package 24

Resources/Downloads