text.skipToContent text.skipToNavigation

5096-0 - Discontinued No Sub

by Bell 

Catalog ID: 5096-0

DISCONTINUED - 2-Gang Weatherproof Cover, Vertical, Box Mount, Two Duplex, Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product Details

General

Application For use whenever weatherproof protection is required for an outdoor receptacle.
Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Vertical; Box Mount
Number of Gang(s) 2-Gang
Type Cover
UPC 050169509609

Dimensions

Actual Depth 1 in
Height 4.531 in
Weight 0.482 lb
Width 4.531 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 12
Packaging Type Shrink
Pallet Quantity 2160 EA
Standard Package 12

Resources/Downloads