Discontinued

5098-0 - Discontinued No Sub

Brand:

Bell

Catalog ID:

5098-0

DISCONTINUED - 2-Gang Weatherproof Cover, Box Mount, Duplex/1.406 in. Dia., Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Single 1.406 in. diameter and Duplex
  • Vertical mount

Product details

General

Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Vertical; Box Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169509807
Weather Resistant
Yes

Dimensions

Actual Depth
1 in
Height
4.531 in
Weight
0.4 lb
Width
4.531 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
12
Packaging Type
Shrink
Pallet Quantity
2160
Standard Package
12