text.skipToContent text.skipToNavigation

5121-0

by Bell 

Catalog ID: 5121-0

1-Gang Weatherproof Cover, Vertical, Toggle Single Pole 125V, 15A Switch Included, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied 125V, 15A switch - no need to purchase separate components
  • Includes gasket and mounting hardware
  • Switch unassembled to the cover
  • Multi-lingual instructions in each package

Product Details

General

Color Gray
Construction Metallic
Cover Type Toggle
Material Aluminum
Mounting Method Vertical; Device Mount
Number of Gang(s) 1-Gang
Type Cover
UPC 050169512104

Dimensions

Actual Depth 0.859 in
Height 4.609 in
Weight 0.323 lb
Width 2.828 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating NEMA 3R

Logistics

Carton Quantity 24
Packaging Type Carded
Pallet Quantity 2160 EA
Standard Package 24

Resources/Downloads

Specifications

Terms and Conditions