Discontinued

5133-0 - Discontinued No Sub

Brand:

Bell

Catalog ID:

5133-0

2-Gang Weatherproof Cover, Vertical, Box Mount, Duplex/GFCI, Gray.

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Duplex and GFCI
  • Vertical mount

Product details

General

Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Vertical; Box Mount
Number of Gang(s)
2-Gang
Type
Cover
UPC
050169513309
Weather Resistant
Yes

Dimensions

Actual Depth
1 in
Height
4.5 in
Weight
0.58 lb
Width
4.563 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
1500
Standard Package
12