HUBBELL
5155-6
5155-6

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White

Brand:

Bell

Catalog ID:

5155-1

1-Gang Vertical Weatherproof Cover, Vertical, Device Mount, 1.406 in. Dia., White

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Single 1.406 in. diameter
  • Vertical mount

Product details

General

Application

Switch Cover

Catalog Number

5155-1

Color

White

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Yes

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169515518

Weather Resistant

Yes

Dimensions

Actual Depth

0.875 in

Height

4.563 in

Weight

0.16 lb

Width

2.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

24

Packaging Type

Shrink

Pallet Quantity

Standard Package

24