1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Bronze, Carded
Request a Quote
Brand:
Bell
Catalog ID:
5173-7
Prop 65 - Cancer & Reproductive Harm Notice
1-Gang Weatherproof Cover, Vertical/Horizontal, Blank, Bronze, Carded
Stamped steel construction
State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
Includes gasket and mounting hardware
Multi-lingual instructions in each package
Product details
Resources and downloads
Product details
General
Color
Bronze
Construction
Metallic
Cover Type
Blank/Flat
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Vertical; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169517376
Dimensions
Actual Depth
0.125 in
Height
4.531 in
Weight
0.11 lb
Width
2.781 in
Certifications And Compliance
Certified Listed
UL Listed
Nema Rating
NEMA 3R
Logistics
Carton Quantity
12
Packaging Type
Carded
Pallet Quantity
3888
Standard Package
12
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
5173-7
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Certifications
UL COC - E195978-2
Sales Drawings
Metallic Blank Covers
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions