text.skipToContent text.skipToNavigation

5178

by Bell 

Catalog ID: 5178

1-Gang Horizontal Weatherproof Cover, Duplex, Gray

The 5178 provides weatherproof protection for an outdoor receptacle. The 1-Gang Weatherproof Duplex Cover is an ideal choice for horizontal mounting of receptable devices.

  • State-of-the-art powder coat finish provides maximum weatherproof weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Designed for a horizontal outlet
  • Rugged metallic consturction with powder coat finish resists scratches and wear

Product Details

General

Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Number of Gang(s) 1-Gang
Type Cover
UPC 050169051788

Dimensions

Dimensions 1 in x 4.563 in x 2.813 in
Height 2.813 in
Length 1 in
Weight 0.44 lb
Width 4.563 in

Certifications and Compliance

Certified Listed UL Listed
Nema Rating NEMA 3R

Logistics

Carton Quantity 50
Pallet Quantity 2800

Resources/Downloads

Specifications

Terms and Conditions