5178
5178

1-Gang Horizontal Weatherproof Cover, Duplex, Gray

Brand:

Bell

Catalog ID:

5178

1-Gang Horizontal Weatherproof Cover, Duplex, Gray

The 5178 provides weatherproof protection for an outdoor receptacle. The 1-Gang Weatherproof Duplex Cover is an ideal choice for horizontal mounting of receptable devices.

  • State-of-the-art powder coat finish provides maximum weatherproof weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Designed for a horizontal outlet
  • Rugged metallic consturction with powder coat finish resists scratches and wear

Product details

General

Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
Material
Aluminum
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169051788

Dimensions

Dimensions
1 in x 4.563 in x 2.813 in
Height
2.813 in
Length
1 in
Weight
0.44 lb
Width
4.563 in

Certifications And Compliance

Certified Listed
UL Listed
Nema Rating
NEMA 3R

Logistics

Carton Quantity
50
Pallet Quantity
2800