text.skipToContent text.skipToNavigation

5181-0 - Discontinued No Sub

by Bell 

Catalog ID: 5181-0

DISCONTINUED - 1-Gang Horizontal Weatherproof Cover, Duplex, Gray

  • Rugged metallic construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Installation hardware, gasket, and multilingual instructions are included
  • Duplex
  • Horizontal

Product Details

General

Color Gray
Construction Metallic
Cover Type Flip/Snap
Material Aluminum
Mounting Method Horizontal; Device Mount
Number of Gang(s) 1-Gang
Type Cover
UPC 050169518106
Weather Resistant Yes

Dimensions

Actual Depth 1 in
Height 2.75 in
Weight 0.231 lb
Width 4.5 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 24
Packaging Type Shrink
Pallet Quantity 3600
Standard Package 24

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions