1-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, Gray, Bulk
Request a Quote
Brand:
Bell
Catalog ID:
5320-9
Prop 65 - Cancer & Reproductive Harm Notice
1-Gang Weatherproof Box, Three 1/2 in. Threaded Outlets, Gray, Bulk
Rugged die-cast aluminum construction
State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
Eight box mounting options with detachable lugs
Includes two 1/2 in. closure plugs
Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
Ground screw installed
Multi-lingual instructions in each package
Product details
Resources and downloads
Product details
General
Color
Gray
Construction
Metallic
Material
Aluminum
Number of Gang(s)
1-Gang
Number Of Outlets
3
Type
Box
UPC
050169532096
Dimensions
Actual Depth
2.142 in
Cubic Capacity
18.3 cu.in
Depth
2 in
Height
4.559 in
Weight
0.618 lb
Width
2.81 in
Certifications And Compliance
Certified Listed
UL Listed
CSA Certified
Nema Rating
NEMA 3R
Logistics
Carton Quantity
50
Packaging Type
Shrink Wrapped
Pallet Quantity
2600
Standard Package
50
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
5320-9
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
Certifications
Download All
UL COC - E195978-2
UL COC - E195978-12
Sales Drawings
Download All
Single Gang Boxes (General Dimensions)
Single Gang Box with 3 Outlets
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions