text.skipToContent text.skipToNavigation

5343-0

by Bell 

Catalog ID: 5343-0

2-Gang Weatherproof Box, Four 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product Details

General

Color Gray
Construction Metallic
EU RoHs Exemption 6b
Material Aluminum
Number Of Outlets 4
Number of Gang(s) 2-Gang
Type Box
UPC 050169534304

Dimensions

Actual Depth 2.25 in
Cubic Capacity 31.0 cu.in
Depth 2 in
Height 4.5 in
Weight 0.908 lb
Width 4.5 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating NEMA 3R

Logistics

Carton Quantity 12
Packaging Type Shrink
Pallet Quantity 1080 EA
Standard Package 12

Resources/Downloads