5712-5
5712-5
Discontinued

5712-5 Discontinued Suggested Sub 5712-5WRTR

Brand:

Catalog ID:

5712-5

DISCONTINUED - 1-Gang Weatherproof Cover, Horizontal, Duplex Receptacle 125V, 15A Included, Gray, Carded

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • 125V, 15A duplex receptacle included
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product details

General

Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Horizontal; Device Mount
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169571255

Dimensions

Actual Depth
0.531 in
Height
2.813 in
Weight
0.458 lb
Width
4.563 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
6
Packaging Type
Carded
Pallet Quantity
1152
Standard Package
6