Discontinued
5802-0 - Discontinued Suggested Sub MX3300
Request a Quote
Brand:
Bell
Catalog ID:
5802-0
Collection name:
RaynGuard;Extra Duty
Prop 65 - Cancer & Reproductive Harm Notice
Suggested Sub MX3300.
Product details
Resources and downloads
Product details
General
Color
Construction
Metallic
Cover Type
In-Use
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169580202
Dimensions
Actual Depth
5.06 in
Cubic Capacity
45.2676 cu.in
Depth
3 in
Height
4.76 in
Weight
0.728 lb
Width
3.17 in
Certifications And Compliance
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Logistics
Carton Quantity
3
Packaging Type
Shrink
Pallet Quantity
540
Standard Package
3
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
5802-0
Catalogs
Download All
In-Use Covers and Conduit Bodies C1-C40_1
Weatherproof Boxes, Covers & Lighting D1-D50
Brochures
TAYMAC TUFF® Extra Duty In-Use Cover
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions