5839-6
5839-6
Discontinued

5839-6 - Discontinued

Brand:

Bell

Catalog ID:

5839-6

1-Gang Weatherproof Flip Cover Kit, Includes Duplex, Box, and Cover, White, Carded.

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No Need to purchase separate components

Product details

General

Color
White
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Mounting Method
Horizontal
Number of Gang(s)
1-Gang
Number Of Outlets
3
Type
  • Box
  • Cover
  • Device
UPC
050169583968
Weather Resistant
Yes

Dimensions

Actual Depth
2.656 in
Height
4.563 in
Weight
1.8 lb
Width
2.813 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
4
Packaging Type
Box
Pallet Quantity
336
Standard Package
4