text.skipToContent text.skipToNavigation

5852-0 Discontinued Suggested Sub MX3200

by Bell 

Collection Name:  RaynGuard;Extra Duty

Catalog ID: 5852-0

DISCONTINUED - Suggested Sub MX3200

Product Details

General

Color Gray
Construction Metallic
Cover Type In-Use
Material Aluminum
Mounting Method Vertical
Series RaynGuard® Extra Duty®
Type Cover
UPC 050169585207

Dimensions

Actual Depth 3.31 in
Cubic Capacity 61.5252 cu.in
Depth 3 in
Height 6.49 in
Weight 0.688 lb
Width 3.16 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Shrink
Pallet Quantity 792 EA
Standard Package 4

Resources/Downloads

Specifications

Terms and Conditions