text.skipToContent text.skipToNavigation

5874-6 - Discontinued Suggested Sub 5874-6S

by Bell 

Catalog ID: 5874-6

DISCONTINUED - Suggested Sub 5874-6S

  • Rugged die cast aluminum construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • No Need to purchase separate components
  • Weatherproof box has three 1/2 in. outlets
  • Weather resistant tamper-resistant GFCI receptacle included
  • Installation hardware, gasket, and multilingual instructions are included

Product Details

General

Color White
Construction Metallic
Cover Included Yes
Cover Type Flip/Snap
Material Aluminum
Mounting Method Multi-directional
Number Of Outlets 3
Number of Gang(s) 1-Gang
Toggle Switch No
Type
  • Box
  • Cover
  • Device
UPC 050169587461
Weather Resistant Yes

Dimensions

Actual Depth 3.14 in
Height 8.5 in
Weight 1.35 lb
Width 7 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Carded
Pallet Quantity 1000 EA
Standard Package 4

Resources/Downloads