text.skipToContent text.skipToNavigation

MG410C - Discontinued Suggested Sub MG410CS

by TayMac 

Catalog ID: MG410C

DISCONTINUED – Suggested Sub MG410CS

  • High quality Hubbell WRTR device included
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover/Kit includes box, receptacle and cover
  • Lockable tab

Product Details

General

Color Clear
Construction Nonmetallic
Cover Type In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Type Cover
UPC 050169986394
Weather Resistant Yes

Dimensions

Cubic Capacity 60.5 cu.in
Depth 2.75 in
Height 5.5 in
Length 3.25 in
Weight 0.61 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 10
Packaging Type Shrink
Pallet Quantity 960 EA
Standard Package 10

Resources/Downloads