MG410C
MG410C
Discontinued

MG410C - Discontinued Suggested Sub MG410CS

Brand:

TayMac

Catalog ID:

MG410C

Suggested Sub MG410CS.

  • High quality Hubbell WRTR device included
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover/Kit includes box, receptacle and cover
  • Lockable tab

Product details

General

Color
Clear
Construction
Nonmetallic
Cover Type
In-Use
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Mounting Method
Multi-directional
Number of Gang(s)
1-Gang
Type
Cover
UPC
050169986394
Weather Resistant
Yes

Dimensions

Cubic Capacity
60.5 cu.in
Depth
2.75 in
Dimensions
3.25 in x 4 in x 5.5 in
Height
5.5 in
Length
3.25 in
Weight
0.61 lb
Width
4 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Packaging Type
Shrink
Pallet Quantity
960
Standard Package
10