text.skipToContent text.skipToNavigation

MG410CS - Discontinued Suggested Sub MG420CS

By TayMac 

Catalog ID: MG410CS

By TayMac
Catalog ID:  MG410CS
DISCONTINUED - 1-Gang, In-Use Cover Combo, Hubbell WRTR 15 AMP Self Test GFCI, Standard In-Use Cover, Receptacle
  • High quality Hubbell WRTR device included
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Includes attached gasket and mounting hardware
  • Combo includes receptacle and cover
  • Lockable tab

Product Details

General

Application Designed for used whenever weatherproof protection is required while a receptacle is in use.
Color Clear
Construction Nonmetallic
Cover Type In-Use
Number of Gang(s) 1-Gang
Type
  • Cover
  • Device
UPC 050169504369

Dimensions

Cubic Capacity 60.5 cu.in
Depth 2.75 in
Dimensions 3.25 in x 4 in x 5.5 in
Height 5.5 in
Length 3.25 in
Weight 0.61 lb
Width 4 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 10
Pallet Quantity 960

Resources and Downloads

Specifications

Terms and Conditions