text.skipToContent text.skipToNavigation

MG420C - Discontinued Suggested Sub MG420CS

by TayMac 

Collection Name:  Extra Duty

Catalog ID: MG420C

DISCONTINUED – Suggested Sub MG420CS

  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Combo includes receptacle and cover/Kit includes box, receptacle and cover
  • Weather resistant tamper resistant GFCI receptacle included
  • Includes attached gasket and mounting hardware
  • Lockable tab (1/4 in. shackle)
  • Extra Duty® rated
  • 2-3/4 in. deep

Product Details

General

Color Clear
Construction Nonmetallic
Cover Included Yes
Cover Type In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Toggle Switch No
Type Cover
UPC 050169986455

Dimensions

Cubic Capacity 60.5 cu.in
Depth 2.75 in
Height 5.5 in
Length 3.25 in
Weight 0.756 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Shrink
Pallet Quantity 640 EA
Standard Package 4

Resources/Downloads

Specifications

Videos

TAYMAC: Extra-Duty Overview

Sales Drawings

Terms and Conditions