text.skipToContent text.skipToNavigation

MM720G

by TayMac 

Collection Name:  Extra Duty

Catalog ID: MM720G

1-Gang Weatherproof In-Use Cover, EXTRA DUTY®, 16-in-1, 4-3/4 in. Deep, Gray

  • High-impact polycarbonate construction provides maximum durability
  • Patented Quick-Fit keyhole mounting system allows installation in under a minute
  • Patented Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • Lockable tab
  • Includes attached gasket and mounting hardware
  • Extra Duty® rated
  • Jumbo, 4.75 in. deep
  • Horizontal/vertical device mount

Product Details

General

Color Gray
Construction Nonmetallic
Cover Type In-Use
Material Polycarbonate
Mounting Method Multi-directional
Number of Gang(s) 1-Gang
Type Cover
UPC 050169917404

Dimensions

Actual Depth 5.1 in
Cubic Capacity 118.104 cu.in
Depth 4.75 in
Height 5.92 in
Weight 0.62 lb
Width 4.2 in

Certifications and Compliance

Certified Listed cULus Listed
NEC Compliant
Nema Rating NEMA 3R

Logistics

Carton Quantity 4
Packaging Type Shrink
Pallet Quantity 320 EA
Standard Package 4

Resources/Downloads

Specifications

Videos

TAYMAC: Weatherproof Extra Duty In-use Covers

TAYMAC: Extra-Duty Overview

Sales Drawings

Terms and Conditions