HUBBELL
PBC300W
PBC300W

Round Weatherproof Cover, Plastic, Blank, White

OR

Brand:

Bell

Catalog ID:

PBC300WH

Round Weatherproof Cover, Plastic, Blank, White

  • Durable high impact polycarbonate construction
  • Installation hardware, gasket and multilingual instructions included
  • White color
  • NEMA 3R compliant
  • UL listed

Product details

General

Application

Flat

Catalog Number

PBC300WH

Color

White

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

No

Material

Nonmetallic

Type

Cover

UPC

092326130066

Weather Resistant

Yes

Dimensions

Actual Depth

0.468 in

Height

4.263 in

Weight

0.131 lb

Width

4.263 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

Standard Package

10