HUBBELL
PRB57550W
PRB57550W

Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White

OR

Brand:

Bell

Catalog ID:

PRB57550WH

Round Weatherproof Box, Five 1/2 or 3/4 in. Threaded Outlets, White

  • Durable high impact polycarbonate construction
  • Can be used with 1/2 in. or 3/4 in. conduit
  • Includes (4) 3/4 in. closure plugs and (3) reducer bushings
  • Mounting hardware included
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

PRB57550WH

Color

White

Construction

Nonmetallic

EU RoHS Indicator

Contact Manufacturer

Material

Nonmetallic

Number Of Outlets

5

Thread Size

1/2 or 3/4 in

Type

Round/Splice Box

UPC

092326130356

Weather Resistant

Yes

Dimensions

Actual Depth

1.13 in

Cubic Capacity

13.5 cu.in

Depth

1.125 in

Height

4.38 in

Weight

0.447 lb

Width

4.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

8

Packaging Type

Shrink

Pallet Quantity

Standard Package

8