Hubbell Canada_MCP_ HG
Hubbell Canada_MCP_ HG

MCP410BHG

Brand:

TradeSelect

Catalog ID:

MCP410BHG

POWER CENTER 2DUPLEX 10FT CORD HG.

Hospital Grade with Breaker

Product details

General

Application
Used to provide convenience power to users at a desk or work station
Material
Aluminum
Number of Receptacles
2
Receptacle Type
Duplex
Type
Power bar
UPC
805035007587

Dimensions

Dimensions
11 in x 2.08 in x 2.13 in
Height
2.13 in
Length
11 in
Width
2.08 in

Electrical Ratings

Amperage Rating
15 A
Frequency Rating
60 Hz
Voltage Rating
125 V

Certifications And Compliance

Industry Standard(s)
CSA Certified

Resources and downloads