WBP_PR0615_PRODIMAGE
WBP_PR0615_PRODIMAGE
Discontinued

Cabinet Components, Power Strip, 19" Rack Mount, 3 Rear Outlets, IEC320-C19 Plug, 60A/250V, Adjustable

Brand:

Hubbell Premise Wiring

Catalog ID:

PR0360

Cabinet Components, Power Strip, 19" Rack Mount, 3 Rear Outlets, IEC320-C19 Plug, 60A/250V, Adjustable

Product details

General

Item Type
Horizontal Power Strip
Material
Steel, Cold Rolled
Material - Mounting Hardware
N/A
Receptacle Type
IEC 320C-19
UPC
662620854946

Electrical Ratings

Amperage Rating
60 A
Current / Amperage Rating
60 A
Voltage Rating
250 V
Voltage Rating Description
250 V

Resources and downloads

Sales Drawings