text.skipToContent text.skipToNavigation

PR104

by Hubbell Premise Wiring 

Catalog ID: PR104

Cabinet Components, Power Strip, Vertical, 10 Outlets, 15A 120V, NEMA 5-15R to NEMA 5-15P, 1 Circuit

Product Details

General

Item Type Vertical Power Strip
Material Steel, Cold Rolled
Material - Mounting Hardware Brackets Included
Number Of Outlets 10
Receptacle Type NEMA 5-15R
UPC 662620837086

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 120 V
Voltage Rating Description 120 V

Resources/Downloads