text.skipToContent text.skipToNavigation

PR206

by Hubbell Premise Wiring 

Catalog ID: PR206

Cabinet Components, Power Strip, Vertical, 20 Outlets, 20A/120V, NEMA 5-15R, NEMA 5-15P, 1 Circuit

Product Details

General

Item Type Vertical Power Strip
Material Steel, Cold Rolled
Material - Mounting Hardware Brackets Included
Number Of Outlets 20
Receptacle Type NEMA 5-15R
UPC 662620837109

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 120 V
Voltage Rating Description 120 V

Resources/Downloads