HUBBELL
Cabinet Components, Power Strip, Vertical, 20Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit
Image of PR20620 Cabinet Components, Power Strip, Vertical, 20Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit
Image of PR20620 Cabinet Components, Power Strip, Vertical, 20Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit
Discontinued

Cabinet Components, Power Strip, Vertical, 20Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit

Brand: Hubbell Premise Wiring

Catalog ID: PR20620

Cabinet Components, Power Strip, Vertical, 20Outlets, 20A 120V, NEMA 5-20R to NEMA 5-20P, 1 Circuit

  • Vertical
  • 20Outlets
  • 20A 120V
  • NEMA 5-20R to NEMA 5-20P
  • 1 Circuit

General

Catalog Number

PR20620

Item Type

Vertical Power Strip

Material

Steel, Cold Rolled

Material - Mounting Hardware

Brackets Included

Number Of Outlets

20

Receptacle Type

NEMA 5-20R

Sub Brand

Power Distribution

UPC

662620837116

Dimensions

Dimensions

67 in x 4.5 in x 2.8 in

Height

2.8 in

Length

67 in

Width

4.5 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Amperage Description

20 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Voltage Rating Description

120 V

Wattage

2500 W

Configuration

Number Of Outlets

20