text.skipToContent text.skipToNavigation

ALRB300CBC

by Acme Electric 

Catalog ID: ALRB300CBC

AC Line Reactor - Three Phase, 240 Volts 6% Z - 480 Volts 3% Z - 600 Volts 2.4% Z, 74 uH, 300 A

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

Inductance 74 uH
Inductance Range 0-150 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 250 HP
Mounting Hole Width 4.60 in. (11.7 mm)
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 300 A
UL Insulation Class 180°C
UPC 047503000496
Winding Material CU

Dimensions

Dimensions 8 in x 10.8 in x 8.5 in
Height 8.5 in
Length 8 in
Weight 85 lb
Width 10.8 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CSA Standard C22.2 No 66
UL Standard UL 506

Resources/Downloads