text.skipToContent text.skipToNavigation

ALRC006LWE

By Acme Electric 

Catalog ID: ALRC006LWE

By Acme Electric
Catalog ID:  ALRC006LWE
AC Line Reactor - Three Phase, 240 Volts 10% Z - 480 Volts 5% Z - 600 Volts 4% Z, 6126 uH, 6 A, CE Marked, Encapsulated
  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

CE Compliant CE Marked
EU RoHS Indicator Contact Manufacturer
Inductance 6126 uH
Inductance Range 751+ uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 3 HP
Number of Gang(s) 1-Gang
Product Category AC Line Reactor
Reactor Current 6 A