text.skipToContent text.skipToNavigation

ALRC008LWE

By Acme Electric 

Catalog ID: ALRC008LWE

By Acme Electric
Catalog ID:  ALRC008LWE
AC Line Reactor - Three Phase, 240 Volts 10% Z - 480 Volts 5% Z - 600 Volts 4% Z, 4594 uH, 8 A, CE Marked, Encapsulated
  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

CE Compliant CE Marked
Inductance 4594 uH
Inductance Range 751+ uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 5 HP
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 8 A
UL Insulation Class 180°C
UPC 047503096574