text.skipToContent text.skipToNavigation

ALRC250CBC

by Acme Electric 

Catalog ID: ALRC250CBC

AC Line Reactor - Three Phase, 240 Volts 10% Z - 480 Volts 5% Z - 600 Volts 4% Z, 147 uH, 250 A

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

Inductance 147 uH
Inductance Range 0-150 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 200 HP
Mounting Hole Width 4.60 in. (11.7 mm)
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 250 A
UL Insulation Class 180°C
UPC 047503090688
Winding Material CU

Dimensions

Dimensions 8.2 in x 10.8 in x 8.5 in
Height 8.5 in
Length 8.2 in
Weight 89 lb
Width 10.8 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CSA Standard C22.2 No 66
UL Standard UL 506

Resources/Downloads