text.skipToContent text.skipToNavigation

ALRC600CBC

by Acme Electric 

Catalog ID: ALRC600CBC

AC Line Reactor - Three Phase, 240 Volts 10% Z - 480 Volts 5% Z - 600 Volts 4% Z, 61 uH, 600 A

  • Protects from damaging voltage drop
  • Elimanates nuisance tripping
  • Reduces surges and spike currents
  • Longer life for motors and solid state components

Product Details

General

Inductance 61 uH
Inductance Range 0-150 uH
Max Temperature Rise 115 Degrees Celsius
Motor Power 500 HP
Mounting Hole Width 7.20 in. (18.3 mm)
Primary Voltage 240V / 480V / 600V
Product Category AC Line Reactor
Reactor Current 600 A
UL Insulation Class 180°C
UPC 047503091890
Winding Material CU

Dimensions

Dimensions 10.13 in x 16.5 in x 10.93 in
Height 10.93 in
Length 10.13 in
Weight 190 lb
Width 16.5 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240/480/600 V

Certifications and Compliance

CSA Standard C22.2 No 66
UL Standard UL 506

Resources/Downloads