text.skipToContent text.skipToNavigation

T160830

by Acme Electric 

Catalog ID: T160830

Appliance Transformer - Single Phase, 200/220/240 - 115V, 200VA

Product Details

General

Construction Encapsulated
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Product Category Appliance Transformers
Secondary Voltage 1115 V
UL Insulation Class 180°C
UPC 047503001196
Winding Material CU

Dimensions

Dimensions 3.67 in x 3.89 in x 9.16 in
Height 9.16 in
Length 3.67 in
Weight 6 lb
Width 3.89 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 200/220/240 V

Certifications and Compliance

Nema Rating NEMA 2

Resources/Downloads

Specifications

3D Models

Terms and Conditions