text.skipToContent text.skipToNavigation

T160834

By Acme Electric 

Catalog ID: T160834

By Acme Electric
Catalog ID:  T160834
Appliance Transformer - Single Phase, 200/220/240 - 115V, 1000VA

Product Details

General

Construction Encapsulated
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Product Category Appliance Transformers
Secondary Voltage 1115 V
UL Insulation Class 180°C
UPC 047503085998
Winding Material CU

Dimensions

Dimensions 4.51 in x 4.75 in x 9.68 in
Height 9.68 in
Length 4.51 in
Weight 14 lb
Width 4.75 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 200/220/240 V

Certifications and Compliance

Nema Rating NEMA 2

Resources and Downloads