text.skipToContent text.skipToNavigation

A3075K0310B

By Acme Electric 

Catalog ID: A3075K0310B

By Acme Electric
Catalog ID:  A3075K0310B
Buck-Boost Transformer - Three Phase, 220/230/240 - 208V, 75kVA
  • Copper terminations for trouble free operation
  • Lower cost solution
  • 5-10 times increase in kVA

Product Details

General

Construction Encapsulated
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Secondary Voltage 208 V
UPC 047503006962
Winding Material CU
kVA 75

Dimensions

Dimensions 11.14 in x 27.13 in x 24.81 in
Height 24.81 in
Length 11.14 in
Weight 400 lb
Width 27.13 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 240 V

Certifications and Compliance

Nema Rating NEMA 3R

Resources and Downloads