text.skipToContent text.skipToNavigation

T1100V0370BC

By Acme Electric 

Catalog ID: T1100V0370BC

By Acme Electric
Catalog ID:  T1100V0370BC
Buck-Boost Transformer Single Phase 277 - 12/24V, 100kVA

Product Details

General

Construction Encapsulated
Max Temperature Rise 115 Degrees Celsius
Mounting Type Wall
Secondary Voltage 12/24 V
UPC 047503001905
Winding Material CU
kVA 0.10

Dimensions

Dimensions 3.62 in x 3.75 in x 7.12 in
Height 7.12 in
Length 3.62 in
Weight 5 lb
Width 3.75 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 277 V

Certifications and Compliance

Nema Rating NEMA 3R

Resources and Downloads