text.skipToContent text.skipToNavigation

DM13613

By Acme Electric 

Catalog ID: DM13613

By Acme Electric
Catalog ID:  DM13613
DIN-Rail, Power Supply, 480W 36V 1PH

Acme’s new flagship line of DM Series DC power supplies are an innovative solution to a vast array of control applications. Designed to provide optimal performance with a minimal impact on installation time and space. Currently available in single and three phase models from 0.6 to 20 Amps (15-480 watts) these new power supplies provide the convenience of DIN-rail mounting for a toolless installation and the versatility of a standard auto-ranging input to cover the most applications with the fewest models.

  • All housings conveniently snap onto standard 35 mm DIN-rail assuring permanent mounting without the use of any tools
  • DC power now comes in a smaller package
  • Slimline single phase models measure as small as 32 mm wide to conserve valuable space on the DIN Rail and in the overall control cabinet
  • Universal input eliminates voltage gaps for full product application versatility

Product Details

General

Operating Temperature Range Celcius -10 to +60 Degrees
Type DIN Rail
UPC 047503000229

Dimensions

Dimensions 4.96 in x 6.14 in x 5.12 in
Height 5.12 in
Length 4.96 in
Weight 4.96 lb
Width 6.14 in

Electrical Ratings

Amperage Rating 13.3 - 12.0 A
Efficiency 90%
Frequency Rating 47-63 Hz
Output Voltage 36 VDC
Voltage Rating 90 - 254 VAC
Wattage - Maximum 480 W