text.skipToContent text.skipToNavigation

DM32420

by Acme Electric 

Catalog ID: DM32420

DIN-Rail, Power Supply, 480W 24V 3PH

Acme’s new flagship line of DM Series DC power supplies are an innovative solution to a vast array of control applications. Designed to provide optimal performance with a minimal impact on installation time and space. Currently available in single and three phase models from 0.6 to 20 Amps (15-480 watts) these new power supplies provide the convenience of DIN-rail mounting for a toolless installation and the versatility of a standard auto-ranging input to cover the most applications with the fewest models.

  • All housings conveniently snap onto standard 35 mm DIN-rail assuring permanent mounting without the use of any tools
  • DC power now comes in a smaller package
  • Slimline single phase models measure as small as 32 mm wide to conserve valuable space on the DIN Rail and in the overall control cabinet
  • Universal input eliminates voltage gaps for full product application versatility

Product Details

General

Operating Temperature Range Celcius -10 to +60 Degrees
Type DIN Rail
UPC 047503000311

Dimensions

Dimensions 4.96 in x 6.14 in x 5.12 in
Height 5.12 in
Length 4.96 in
Weight 4.85 lb
Width 6.14 in

Electrical Ratings

Amperage Rating 20.0 - 17.1 A
Efficiency 90%
Frequency Rating 47-63 Hz
Output Voltage 24 VDC
Voltage Rating
  • 340 - 575 VAC
  • 450 - 820 VDC
Wattage - Maximum 480 W

Certifications and Compliance

Certified Listed cUL, CE
UL Listed Yes

Resources/Downloads

Videos

Product Information Video Series - DIN-Rail Power Supplies

Installation/Instruction Manual (IOM)

Customer Use Drawings

3D Models

Terms and Conditions