text.skipToContent text.skipToNavigation

DTGB06604S

by Acme Electric 

Catalog ID: DTGB06604S

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 660kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shiled - WSA6

Product Details

General

ANFC Taps 2
BNFC Taps 2
Construction Ventilated
Electrostatic Shield Shielded
Max Temperature Rise 150 Degrees Celsius
Mounting Type Floor
Primary Voltage 460Δ
Product Category Drive Isolation Transformer
Secondary Voltage 460Y/266 V
Taps % Steps 2.5%
UL Insulation Class 220°C
UPC 047503084281
Winding Material AL
kVA 660

Dimensions

Dimensions 41.49 in x 54 in x 62.84 in
Height 62.84 in
Length 41.49 in
Weight 3700 lb
Width 54 in

Electrical Ratings

Frequency Rating 60 Hz
Primary Voltage 460D V

Certifications and Compliance

CSA Standard C22.2 No. 47
Nema Rating NEMA 2
UL Standard UL 1561

Resources/Downloads