text.skipToContent text.skipToNavigation

CE750B009

by Acme Electric 

Catalog ID: CE750B009

Industrial Control Transformer .750 kVA, 230/400/460/575 Primary Volts - 24/115 Secondary Volts

Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits. The transformer’s windings and internal terminations are sealed within an epoxy encapsulant encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.

  • Secondary fuse clips factory installed, where applicable
  • Twenty year limited warranty
  • UL Listed and CSA Certified or cUL
  • Epoxy encapsulated design protects core & coil assembly from potentially damaging contaminants
  • CE Marked

Product Details

General

CE Compliant EN61558-2-2
Construction Encapsulated
Secondary Voltage 23, 24, 25/110, 115, 120 V
UPC 047503006238

Dimensions

Height 7 in
Length 5.56 in
Weight 28.8 lb
Width 6.38 in

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage 220, 230, 240/380, 400, 416/440, 460, 480/550, 575, 600 V

Certifications and Compliance

CE Compliant EN61558-2-2
CSA Standard CSA 22.2 NO 66.1;CSA 22.2 NO 66.2
UL Standard UL 5085-1;UL 5085-2

Logistics

Carton Quantity 1

Resources/Downloads