7416
7416

Industrial Control Transformer 1.5KVA 240,480,600 - 100,120 F3

Brand:

Acme Electric

Catalog ID:

CE1500N011CF3

ICT 1.5KVA 240,480,600 - 100,120 F3

  • Encapsulated design protects core & coil assembly from potentially damaging contaminants
  • Constructed with high quality silicon steel lamination to minimize core losses and increase efficiency
  • Integrally molded terminal blocks with isolation barriers to prevent arc over
  • Fuse blocks kits available and easily adaptable
  • Series-parallel connecting links save wiring and labor costs

Product details

General

Application
Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Color
Black
Secondary Voltage
100, 120 V
UPC
047503015865

Dimensions

Dimensions
7.98 in x 7 in x 6.68 in
Height
6.68 in
Length
7.98 in
Weight
38 lb
Width
7 in

Electrical Ratings

Primary Voltage
240/480/600 V

Certifications And Compliance

Certified Listed
  • UL Listed
  • cUL Listed

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources and downloads