text.skipToContent text.skipToNavigation

Industrial Control Transformer 1KVA 240,480,600 - 100,120 F3

By Acme Electric 

Catalog ID: CE1000N011CF3

By Acme Electric
Catalog ID:  CE1000N011CF3
ICT 1KVA 240,480,600 - 100,120 F3

Product Details

General

Application Acme’s TB Series Industrial Control Transformers are especially designed to accommodate the momentary current inrush caused when electromagnetic components are energized... without sacrificing secondary voltage stability beyond practical limits.The transformer’s windings and internal terminations are encased in a durable thermoplastic end cap, protecting them from potentially damaging moisture, dirt and other ambient contaminants. Acme’s TB Series transformers are dry-type, step-down transformers with the secondary control circuit isolated from the primary line circuit to assure maximum safety.
Color Black
Secondary Voltage 100, 120 V
UPC 047503015858

Dimensions